text.skipToContent text.skipToNavigation

TMDSEXP1808L

AM18x eXperimenter's Kit

$445.00

Features

Hardware SpecificationsSoftware and ToolsConnectivity
  • AM1808 SOM-M1 Processor
  • 128MB DDR
  • Integrated LCD, touch, and backlight
  • TLV320AIC3106 audio codec
  • 5V power supply with regional adapters
  • USB-A to mini-B cable
  • RoHS Compliant
  • U-Boot (bootloader/monitor)
  • Open source Linux BSPs
  • Code Composer Studio integrated development environment (IDE)
  • Board Support Library (BSL) sample programs
  • Peripheral drivers (web)
  • 1-High-speed USB 2.0
  • 1- RJ45 Ethernet
  • Serial ATA connector (SATA)
  • 1-High-speed USB 2.0
  • 1-USB 1.1 host
  • RS-232 serial port
  • Stereo in/out connectors
  • MMC/SD Card
  • JTAG

Looking for assistance? Check out these resources:
Step 1Step 2
AM18x E2E ForumRepairs and Returns

Texas Instruments  TMDSEXP1808L

The Zoom AM18x eXperimenter Kit (EXP) is a low-cost application development kit for evaluating the functionality of Texas Instruments' energy-efficient AM1808 and AM1806 applications processors and Logic's System on Module (SOM).