TMDSHSECDOCK HSEC180 controlCARD baseboard docking station angled board image

TMDSHSECDOCK

HSEC180 controlCARD baseboard docking station

Pricing

Qty Price
+

Features for the TMDSHSECDOCK

  • Bread-board like baseboard with HSEC180 controlCARD female connector
    • Header pin access to key MCU signals
    • Breadboard area for customizable routing and prototyping
    • Board power can be provided by USB cable or a 5V barrel supply

Description for the TMDSHSECDOCK

TMDSHSECDOCK is a baseboard that provides header-pin access to key signals on compatible HSEC180-based controlCARDs. A breadboard area is available for rapid prototyping. Board power can be provided by USB cable or a 5-V barrel supply.

Pricing

Qty Price
+