text.skipToContent text.skipToNavigation

TMDSHVMPPTKIT

High Voltage Isolated Solar MPPT Developers Kit

$699.00

Features

Hardware Features

  • 200-300VDC Input up to 500Watts
  • 400VDC Output
  • 1:1 Resonant LLC for isolation
  • 2 Phase DC/DC Boost for Maximum Power Point Tracking
  • Onboard USB JTAG Emulation
  • Hardware Files are in controlSUITE at development_kits\HV_SOLAR_DC_DC

Software Features

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\HV_SOLAR_DC_DC

Texas Instruments  TMDSHVMPPTKIT

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVMPPTKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035 and is intended to jump start engineers in developing solar based inverter and converter applications. This evaluation board features a two phase interleaved boost stage for maximum power point tracking, and a half-bridge resonant LLC isolation stage, both digitally controlled from a single MCU. Included are Incremental Conductance and Perturb and Observe algorithms, allowing designers the flexibility to test different options for maximum power point tracking. Built-in USB JTAG emulation eliminates the need for external hardware, and a quick start graphical user interface is included as well. All hardware and software is fully documented and open source for design use.