Features for the TMDSIDK572
- 4x Embedded Vision Engines (EVE) co-processors for machine learning inference acceleration
- 2GB DDR3 (dual channels)
- 16GB On-board eMMC
- Profibus connection, EtherCAT and RS485 Headers
- 1L PCIe Gen2, 1x USB3, and HDMI connectors
- USB JTAG compatible with Code Composer Studio
Description for the TMDSIDK572
The AM5729 Industrial Development Kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara AM572x processors for applications in factory automation, drives, robotics, grid infrastructure, machine learning and more. This platform is shared with the TMDSIDK574 IDK, highlighting the pin-compatibility of the AM572x and AM574x processors.
Machine learning (inference) and analytics at the edge is accelerated with 4x Embedded Vision Engines (EVE) cores. Learn more.
AM572x processors include dual PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others. AM5729 enables the EVE cores for ML applications. The TMDSIDK572 breaks out six ports of Ethernet, four of which can be used concurrently: 2x Gb Ethernet ports and 2x 10/100 Ethernet ports from the PRU-ICSS subsystems.
Get started with your evaluation now:
AM5729 IDK Quick Start Guide
Download the latest Sitara Processor SDK with TIDL