Features for the TMDSLCD1EVM
Hardware
10.1" LCD screen (1280 x 800)
10.1" LCD screen (1280 x 800)
Description for the TMDSLCD1EVM
The 1280x800 LCD display accessory kit is an add-on accessory for the AM65x IDK (TMDX654IDKEVM) to add touch and display functions for the evaluation of HMI, industrial PC, and other use cases requiring display. The 1280x800 LCD display accessory kit comes bundled with the AM65x EVM (TMDX654GPEVM) but can also be purchased separately as a replacement. The LCD screen is a 10.1" display with WXGA resolution (1280x800) and supports 10 point capacitive touch.