Features for the TMDSPREX28335
Hardware Features
Software Features
Get Started
- TMDSCNCD28335: TMS320F28335 based controlCARD
- Peripheral Explorer baseboard with DIMM100 controlCARD female connector
- XDS100v1 USB to JTAG Debug Probe enables real-time in-system programming and debugging
- Which peripheral connectors
- ADC pins with potentiometers connected to ADCA1 and ADCA2 directly
- DAC output using a filtered ePWM
- ePWM access through header
- ePWM to eCAP loopback jumpers for verification of PWM output
- eCAP module connected to infrared receiver
- SCI module(UART) access
- I2C module connected to an external temperature sensor
- McBSP module connected to Audio-in/Headphone-out using TI AIC23B codec
- 4-bit hexadecimal encoder
- LED indicators
- Hardware Files are in C2000Ware at boards\PeripheralExplorerKits\TMDSPREX28335
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- 2010 C2000 Teaching ROM
Get Started
- Install controlSUITE
- Install Code Composer Studio IDE
- Open the Quick Start guide: Experimenter Kit Overview
- Ask questions on the TI C2000 e2e forum
Description for the TMDSPREX28335
TMDSPREX28335 is a DIMM100 controlCARD based evaluation and development tool for the C2000™ F2833x MCU series. This Peripheral Explorer kit expands on the bread-board like docking station (TMDSDOCK28335) to provide better access to key peripherals.
MathWorks MATLAB & Simulink example models include the following: