text.skipToContent text.skipToNavigation

TMDSRSLVR

C2000 Resolver to Digital Conversion Kit

$179.00

Features

Hardware Features

  • Baseboard with interface to accept DIMM100 controlCARDs
  • XDS100v2 USB to JTAG emulation (with additional UART)
  • Four PWM DAC pins to easily view system on an oscilloscope
  • sinewave carrier interface and filter
  • resolver feedback interface to MCU ADC
  • 8-pin resolver connector interface
  • 20-pin SPI connector
  • 15V DC Power Supply with filter for 5V and 3.3V signals
  • Supports the following controlCARDs (not included)
  • Hardware Files are in controlSUITE at development_kits\TMDSRSLVR_v1.0

Software Features

Get Started

  • Install controlSUITE
  • Follow the guides in the controlSUITE installation: C:\ti\controlSUITE\development_kits\TMDSRSLVR_v1.0\~Docs
  • Ask questions on the TI C2000 E2E Community Forum

Texas Instruments  TMDSRSLVR

TMDSRSLVR is a DIMM100 controlCARD based motherboard evaluation module.  This Resolver to Digital conversion kit used to experiment with various C2000 microcontrollers for software-based resolver to digital conversion using the on-chip ADCs. The Resolver Kit also allows interface to hardware resolvers and an inverter control processor.  Learn more about resolvers at the C2000 DesignDRIVE page.