text.skipToContent text.skipToNavigation

TMDX654GPEVM

AM65x evaluation module (EVM)

Inventory: In stock

699.0

Limit:  2

Features for the TMDX654GPEVM

  • 3 gigabit Ethernet ports
  • 4GB DDR4 with ECC
  • On-board 16GB eMMC
  • On-board 512Mb OSPI Flash
  • 1-lane PCIe Gen3.1, USB 3.1, USB 2.0 and CSI-2 interfaces

Description for the TMDX654GPEVM

The AM65x Evaluation Module provides a platform to quickly start evaluation of Sitara™ Arm® Cortex®-A53 AM65x Processors (AM6548AM6546AM6528AM6527AM6526) and accelerate development for HMI, networking, patient monitoring, and other industrial applications. It is a development platform based on the quad core Cortex-A53, dual Cortex-R5F processor that is integrated with ample connectivity such as PCIe, USB 3.0/2.0, Gigabit Ethernet, and more.