Features for the TMDX654IDKEVM
- Up to 6 industrial gigabit Ethernet ports and 1 standard gigabit Ethernet port that can be used concurrently
- 4GB DDR4 with ECC
- Profibus connection and industrial I/O header
- On-board 16GB eMMC
- On-board 512Mb OSPI flash
- 2-lane PCIe Gen3.1, USB 2.0 and CSI-2 interfaces
Description for the TMDX654IDKEVM
The AM65x industrial development kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara™ AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for gigabit industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others.