Features for the TMDXCNCD28055ISO
Hardware Features
- TMDXCNCD28055ISO: TMS320F28055 DIMM100 based controlCARD
- Small form factor
- On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
- F28x analog I/O and digital I/O to DIMM interface
- 5V power required from DIMM interface
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- Ask questions on the TI C2000 E2E Community Forum
Description for the TMDXCNCD28055ISO
TMDXCNCD28055ISO is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2805x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDXCNCD28055ISO control card requires a DIMM100 baseboard to function.