TMDXDOCK28055

text.skipToContent text.skipToNavigation

TMDXDOCK28055

Piccolo F2805x Experimenter Kit

$115.00

Features

Hardware Features

  • TMDXCNCD28055ISO: TMS320F28055 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key device signals
    • Perforated area for prototyping
    • Powered by USB cable or 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28055ISO

 

Software Features

 

Get Started

Texas Instruments  TMDXDOCK28055

TMDXDOCK28055 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2805x series. The Docking Station provides power for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.