text.skipToContent text.skipToNavigation

TMDXEVMWIFI1808L

AM18x evaluation module with Wi-Fi

$399.00

Features

Hardware SpecificationsSoftware and ToolsConnectivity
  • AM1810 SOM-M1 Processor
  • 128 MB DDR, 512MB NAND Flash, 8 MB NOR Flash
  • Integrated LCD touch-screen and backlight
  • WL1271 Wireless (WiFi/BT) daughter card
  • TLV320AIC3106 audio codec
  • 5V power supply with regional adapters
  • USB-A to mini-B cable
  • Ethernet crossover cable
  • Null-modem serial cable
  • RoHS Compliant
  • LinuxEZ SDK
  • OpenLink Wi-Fi and Bluetooth (integrated to Linux BlueZ) drivers
  • U-Boot (boot-loader/monitor)
  • Code Composer Studio integrated development environment (IDE)
  • Board Support Library (BSL) sample programs
  • Peripheral drivers (web)
  • 1-High-speed USB 2.0
  • 1-USB 1.1 host
  • RJ45 connector
  • RS-232 serial port
  • Serial ATA connector
  • S-Video in/out connectors
  • Analog video in/out connectors
  • Analog-to-digital converter
  • Digital-to-Analog converter
  • Camera interface
  • Stereo in/out connectors
  • MMC/SD Card
  • JTAG

Looking for assistance? Check out these resources:
Step 1Step 2
AM18x E2E ForumRepairs and Returns

Texas Instruments  TMDXEVMWIFI1808L

The Sitara™ ARM9® AM18x evaluation module (EVM) is a full-featured application development kit for evaluating the functionality of Texas Instruments' highly integrated, energy-efficient AM1808, AM1806 and AM1802 applications processors.

AM1808, AM1806 and AM1802 processors are ideal for applications in the industrial, portable medical, communications, and consumer markets. The AM1808, AM1806 and AM1802 provide a single development environment that allows customers to evaluate and exercise all the peripherals of this product family.