text.skipToContent text.skipToNavigation

TMDXICE110

AMIC110 Industrial Communications Engine (ICE)

$195.00

Features

  • AMIC110 SoC featuring Sitara™ ARM® Cortex®-A8 and PRU-ICSS
  • 512 MByte of DDR3 and 8 MByte of SPI flash
  • 2x 10/100 industrial ethernet connectors with external magnetics
  • 20-pin JTAG header to support all types of external emulator
  • RoHS and REACH compliant design
  • EMC-compliant, industrial temp dual port EtherCAT slave with SPI interface
  • 5-V input supply, single chip power management IC TPS650250 to power entire board and dual DP83822 PHYs
  • 3.3V SPI interface to any host processor such as C2000 (for example via launch pads)

Texas Instruments  TMDXICE110

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features ARM® Cortex™-A8 Processor along with the Programmable-Realtime Unit Industrial Communications Sub-System (PRU-ICSS) that enables the integration of real-time industrial protocols, without needing ASIC or FPGA. With a boosterpack form factor, the AMIC110 ICE can be used in conjunction with C2000 Launch pads for developing solutions for Connected Motor Drives, as well as Industrial Sensors and IOs in Factory Automation.