text.skipToContent text.skipToNavigation

TMDXIDK5728

AM572x Industrial Development Kit (IDK)

$899.01

Features

  • 4 Ethernet ports with concurrent operation including 2 from PRU-ICSS
  • 2GB DDR3
  • Profibus connection, EtherCAT and RS485 Headers
  • On-board eMMC
  • Mini PCIe, USB3, and HDMI connectors

Texas Instruments  TMDXIDK5728

The AM572x Industrial Development Kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara AM572x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM572x processors include dual PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others. The TMDXIDK5728 breaks out six ports of Ethernet, four of which can be used concurrently: 2x Gb Ethernet ports and 2x 10/100 Ethernet ports from the PRU-ICSS subsystems.