TMDXIDK57X-LCD AM57x IDK LCD Kit angled board image

TMDXIDK57X-LCD

AM57x IDK LCD Kit

Pricing

Qty Price
+

Features for the TMDXIDK57X-LCD

Hardware

  • 10.1" LCD screen (1920 x 1200)

Software

  • Linux RT

Description for the TMDXIDK57X-LCD

The AM57x industrial development kit (IDK) LCD screen can be used with AM57x IDKs to add touch and display functions for the evaluation of HMI, Panel PC, and other use cases requiring high resolution displays. The AM57x IDK LCD Screen is a 10.1" display with 1080p resolution (1920x1200) and supports 10 point capacitive touch. The LCD screen is supported on the AM57x IDK (TMDSIDK574) with Processor-SDK-Linux-RT.

Pricing

Qty Price
+