text.skipToContent text.skipToNavigation

TMDXRM46HDK

Hercules RM46x Development Kit

$199.00

Features

  • On-board USB XDS100v2 JTAG debug
  • On-board SCI-to-PC serial communication
  • External high-speed emulation via JTAG
  • Access to signal pin test points
  • LEDs, temp sensor and light sensor
  • CAN transceivers
  • RJ-45 10/100 Ethernet interface
  • USB-A host interface
  • USB-B device interface

Texas Instruments  TMDXRM46HDK

The Hercules™ RM46x Development Kit is based on the IEC 61508 SIL 3 certified RM46L852 and is ideal for getting started on development with the RM46 series of the Hercules RM family of microcontrollers. The development board features RJ45 10/100 Ethernet, USB-A Host, and USB-B Device Interfaces along with an on board XDS100v2 JTAG emulator and access to all peripheral pins. The kit is comprised of a development board, a DC power supply, a mini-B USB cable, and an Ethernet cable.

Recommended software and tools from TI can be found at the links below:

  • Code Composer Studio™ IDE – Integrated development environment (debugger/compiler)
  • HALCoGen – Hardware Abstraction Layer (peripheral drivers) Code Generator with examples
  • Hercules Safety MCU Demos – show key features of Hercules MCUs and do initial board checkout
  • HET IDE – High End Timer debugger with simulator and code examples