text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TMDXSK437X

AM437x starter kit

US ECCN: 5A992C US/Local Export Classification Number

Inventory: In stock
249.0

Features for the TMDXSK437X

  • Hardware
    • AM4378 Arm Cortex-A9 processor
    • 1GB DDR3L
    • TPS65218 power management IC
    • 4.3 capacitive touch screen LCD
    • On board camera module
    • 64 MB QSPI-NOR flash
    • Connector for WiLink™ 8 solutions
  • Software
    • Processor SDK (Linux and TI-RTOS)
  • Connectivity
    • Gigabit Ethernet (2)
    • Micro SD card (1)
    • USB2.0 dual role/host (1/1)
    • Audio in/out

Description for the TMDXSK437X

The AM437x starter kit provides a stable and affordable platform to quickly start evaluation of Sitara™ Arm® Cortex®-A9 AM437x processors (AM4376, AM4378) and accelerate development for HMI, industrial and networking applications. It is a low-cost development platform based on the Arm Cortex-A9 processor that is integrated with options such as dual gigabit Ethernet, DDR3L, camera and capacitive touch screen LCD.

At speeds up to 1 GHz, the AM437x starter kit accelerates designs with a ready-for-production hardware and software platform. This best value board offers the ability to quickly evaluate the features of the processor and accompanying TI components, taking the guess work out of the hardware design and allowing both experienced and novice designers to focus on product differentiation such as advanced graphics and connectivity.