text.skipToContent text.skipToNavigation

TMP006EVM

TMP006 Evaluation Module

$99.00

Features

  • TMP006 specific PCB layout
  • TMP006 object temperature calculations
  • All required support circuitry
  • Extension cable for insertion into user's systems

Texas Instruments  TMP006EVM

The TMP006EVM is a simple EVM designed to allow full evaluation of the TMP006 device. The EVM features the TMP006 device with the required specific PCB layout and some simple support circuitry. The GUI for the EVM implements the full object temperature calculations allowing the user to measure object temperatures with the TMP006EVM. The kit contains:

  • TMP006EVM test board
  • SM-USB-DIG platform controlle
  • r
  • USB Extension Cable
  • Ribbon type extension cable
  • Software CDROM