TMP107EVM

text.skipToContent text.skipToNavigation

TMP107EVM

TMP107 Evaluation Module

$75.00

Features

• Enables full software evaluation of TMP107

• Access to Scratch-Pad Memory

• Detachable, 3-Device Cable Assembly

• Hardware configurable 3.3V or 5V supply

• 0.6x3 USB stick form factor

Texas Instruments  TMP107EVM

This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides.  The computer interface board has a solderless 3-lead connector to the cable so the included cable can be removed and a custom cable with up to 31 devices can be inserted with ease.