text.skipToContent text.skipToNavigation

TMP116NAIDRVT

±0.2°C Accurate Digital Temperature Sensor With NV Memory

Availability: 1,988

Packaging

Package | PIN: WSON (DRV) | 6
Temp: M (-55 to 125)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $2.04
100-249 $1.78
250-999 $1.21
1,000+ $0.91

Features

  • TMP116 accuracy without calibration:
    • ±0.2°C (maximum) from –10°C to+85°C
    • ±0.25°C (maximum) from –40°C to+105°C
    • ±0.3°C (maximum) from +105°C to+125°C
  • TMP116N accuracy, no calibration needed:
    • ±0.3°C (maximum) from –25°C to+85°C
    • ±0.4°C (maximum) from –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz conversion cycle
    • 250-nAshutdown current
  • Supply range: 1.9 V to 5.5 V
  • Resolution: 16 bits at 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • General-purpose EEPROM: 64 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility

All trademarks are the property of their respective owners.

Texas Instruments  TMP116NAIDRVT

The TMP116 family (TMP116, TMP116N) consist of low-power, high-precisiontemperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature resultwith a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 iscompatible with the I2C- and SMBus interface, has programmable alertfunctionality, and supports up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing powersavings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 Vto 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, theTMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typicalexcitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need forcalibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable andverified with equipment that is calibrated to ISO/IEC 17025 accredited standards.