Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TMP20
- ±2.5°C Accuracy from –55°C to +130°C
- Supply Voltage Range: 1.8 V to 5.5 V
- Low Power: 4 µA (Maximum)
- MicroSize Packages: SOT-563, SC70-5
- SC70 Pin-Compatible With LM20
Description for the TMP20
The TMP20 device is a CMOS, precision analog output temperature sensor available in the tiny SOT-563 package. The TMP20 operates from –55°C to +130°C on a supply voltage of 2.7 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15°C and 130°C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0°C. The TMP20 has a ±2.5°C accuracy across the entire specified temperature range of –55°C to +130°C.
The 4-µA (maximum) supply current of the TMP20 limits self-heating of the device to less than 0.01°C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).
The TMP20 is available in a 5-lead SC70 or 6-lead SOT-563 package that reduces the overall required board space.