text.skipToContent text.skipToNavigation

TMP235A2DBZR

±1.2°C 2.3V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Availability: 10,125

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.73
10-24 $0.64
25-99 $0.58
100-249 $0.49
250-499 $0.45
500-749 $0.35
750-999 $0.27
1,000+ $0.23

Features

  • Cost-effective alternative to thermistors
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236)
  • Available in two accuracy level variants:
    • A2 level: ±0.5°C (typical)
    • A4 level: ±1°C (typical)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235)
    • 3.1 V to 5.5 V (TMP236)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surfacemount
    • Footprint compatible withindustry-standard LMT8x-Q1 and LM20 temperature sensors

All trademarks are the property of their respective owners.

Texas Instruments  TMP235A2DBZR

The TMP23x devices are a family of precision CMOS integrated-circuit linear analogtemperature sensors with an output voltage proportional to temperatureengineers can use in multiple analog temperature-sensing applications.These temperature sensors are more accurate than similar pin-compatibledevices on the market, featuring typical accuracy from0°C to +70°C of ±0.5°C.The increased accuracy of the series is designed for many analogtemperature-sensing applications.The TMP235 device providesa positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supplyrange from 2.3 V to 5.5 V. The higher gain TMP236 sensor providesa positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effectivepower-cycling architectures to minimize power consumption for battery-powered devices. A class-ABoutput driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF andis designed to directly interface to analog-to-digital converter sample and hold inputs. Withexcellent accuracy and a strong linear output driver, the TMP23xanalog output temperature sensors are cost-effective alternatives to passive thermistors.