text.skipToContent text.skipToNavigation

TMP275AIDGKRG4

±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout

Availability: 3,969

Packaging

Package | PIN: VSSOP (DGK) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.34
10-24 $2.10
25-99 $1.95
100-249 $1.70
250-499 $1.57
500-749 $1.32
750-999 $1.08
1,000+ $0.99

Features

  • High Accuracy:
    • ±0.5°C (Maximum) From −20°C to 100°C
    • ±1°C (Maximum) From−40°C to 125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1-µA Standby
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C/SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small VSSOP-8 and SOIC-8 Packages
  • No Specified Power-up Sequence Required; Two-Wire Bus Pullups May Be Enabled Before V+

All trademarks are the property of their respective owners.

Texas Instruments  TMP275AIDGKRG4

The TMP275 is a ±0.5°C accurate integrated digital temperaturesensor with a 12-bit analog-to-digital converter (ADC) that can operate as low as 2.7-V supplyvoltage and is pin- and register-compatible with the Texas Instruments LM75, TMP75, TMP75B, andTMP175 devices. This device is available in SOIC-8 and VSSOP-8 packages, and it requires noexternal components to sense the temperature. The TMP275 is capable of reading temperatures with amaximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), which allows the user tomaximize efficiency by programming for higher resolution or faster conversion time. The device isspecified over a temperature range of –40°C to 125°C.

The TMP275 device features SMBus and two-wire interface compatibility, and allows up toeight devices on the same bus with the SMBus overtemperature alert function. The factory-calibratedtemperature accuracy and the noise-immune digital interface make the TMP275 the preferred solutionfor temperature compensation of other sensors and electronic components, without the need foradditional system-level calibration or elaborate board layout for distributed temperaturesensing.