text.skipToContent text.skipToNavigation

TMP302ADRLR ACTIVE

Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

NEW - Custom reel may be available
Inventory: 115,994  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOT-5X3 (DRL) | 6 4,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-5X3 (DRL) | 6
Package qty | Carrier: 4,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TMP302

  • Low Power: 15 µA (Maximum)
  • SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
  • Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
  • Pin-Selectable Trip Points
  • Open-Drain Output
  • Pin-Selectable Hysteresis: 5°C and 10°C
  • Low Supply Voltage Range: 1.4 V to 3.6 V

All trademarks are the property of their respective owners.

Description for the TMP302

The TMP302 device is a temperature switch in a micropackage (SOT563). The TMP302 offerslow power (15-µA maximum) and ease-of-use through pin-selectable trip points andhysteresis.

These devices require no additional components for operation; they can functionindependent of microprocessors or microcontrollers.

The TMP302 is available in several different versions. For additional trip points,contact a TI representative.

 

 

Pricing


Qty Price (USD)
1-99 0.272
100-249 0.209
250-999 0.154
1,000+ 0.11

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 3,598
Qty | Price (USD) 1ku | 0.202 1-99 0.499 100-249 0.384 250-999 0.283 1,000+ 0.202