text.skipToContent text.skipToNavigation

TMP432ADGST

Dual Remote and Local Temp Sensor with Automatic Beta, N-Factor and Series-R Correction

Availability: 7,967

Packaging

Package | PIN: VSSOP (DGS) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.50
10-24 $1.34
25-99 $1.25
100-249 $1.09
250-499 $1.00
500-749 $0.84
750-999 $0.69
1,000+ $0.63

Features

  • ±1°C Remote Diode Sensor
  • ±1°C Local Temperature Sensor
  • Automatic Beta Compensation
  • η-Factor Correction
  • Programmable Threshold Limits
  • Two-Wire, SMBus™ Serial Interface
  • Minimum and Maximum Temperature Monitors
  • Multiple Interface Addresses
  • ALERT/THERM2 Pin Configuration
  • Diode Fault Detection

All trademarks are the property of their respective owners.

Texas Instruments  TMP432ADGST

The TMP431 and TMP432 are remote temperature sensor monitors with a built-in localtemperature sensor. The remote temperature sensor diode-connected transistors are typicallylow-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers,microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed.The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive bytecommands to program the alarm thresholds and to read temperature data.

The TMP43x include beta compensation (correction), series resistance cancellation,programmable non-ideality factor, programmable resolution, programmable threshold limits, minimumand maximum temperature monitors, wide remote temperature measurement range (up to 150°C), anddiode fault detection and temperature alert function.

The TMP431 is available in aVSSOP-8 package and the TMP432 is available in aVSSOP-10 package.