text.skipToContent text.skipToNavigation

TMP451AIDQFR

1.7-V remote and local temperature sensor with N-factor, filtering and series-R correction

Packaging

Package | PIN: WSON (DQF) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.23
10-24 $1.10
25-99 $1.03
100-249 $0.89
250-499 $0.82
500-749 $0.69
750-999 $0.57
1000+ $0.52

Features

  • ±1°C Accuracy for Local and Remote Diode Sensors
  • 0.0625°C Resolution for Local and Remote Channels
  • 1.7-V to 3.6-V Supply and Logic Voltage Range
  • 27-µA Operating Current, 3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface
  • 8-Lead WSON (WDFN) Package

Texas Instruments  TMP451AIDQFR

The TMP451 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP451 device is ideal for high-accuracy temperature measurements in multiple locations and in a variety of automotive subsystems. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.