Features for the TMP451EVM
- Enables full evaluation of TMP451
- Programmable Non-Ideality Factor
- Series Resistance Cancellation
- 12 Bit Resolution
Description for the TMP451EVM
The TMP451EVM is an evaluation module that is used to fully evaluate the TMP451, a 1.8V remote temperature sensor. The TMP451 has the capability of measuring remote temperatures and on-chip temperatures. The TMP451 is an integrated circuit that provides 1˚C accuracy temperature measurement with ALERT and THERM functions and is suitable for mobile and low cost applications. The TMP451EVM consists of a USB connector, a microcontroller, the TMP451 device, a remote BJT, and supporting circuitry.