text.skipToContent text.skipToNavigation

TMP461AIRUNR

High accuracy remote and local temperature sensor with pin-programmable bus address

Inventory: 12,160
 
Custom reel may be available

Download data sheet for TMP461
  |   View additional information for TMP461

Packaging information

Package | Pins WQFN (RUN) | 10
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS
REACH
Lead finish / Ball material
MSL rating / Peak reflow
Material content -
DPPM / MTBF / Fit rate -
Qualification summary -
Ongoing reliability monitoring -
Device marking -

Features

  • Remote Diode Temperature Sensor Accuracy: ±0.75°C
  • Local Temperature Sensor Accuracy: ±1°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address
  • 10-Lead WQFN Package

Description

The TMP461 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461 is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –40°C to 125°C.

Qty Price
1+ $0.63