text.skipToContent text.skipToNavigation

TMP468AIYFFT ACTIVE

±0.75⁰C High-Accuracy Multi-channel Remote and Local Temperature Sensor

Inventory: 500
 
Custom reel may be available

Download data sheet for TMP468
  |   View additional information for TMP468

Packaging information

Package | Pins DSBGA (YFF) | 16
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 8-Channel Remote Diode Temperature Sensor Accuracy: ±0.75°C (Maximum)
  • Local and Remote Diode Accuracy: ±0.75°C (Maximum)
  • Local Temperature Sensor Accuracy for the DSBGA Package: ±0.35°C (Maximum)
  • Temperature Resolution: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 67-µA Operating Current (1 SPS, All Channels Active)
  • 0.3-µA Shutdown Current
  • Remote Diode: Series Resistance Cancellation,
    η-Factor Correction, Offset Correction, and Diode Fault Detection
  • Register Lock Function Secures Key Registers
  • I2C or SMBus™ Compatible Two-Wire Interface With Pin-Programmable Address
  • 16-Bump DSBGA and 16-Pin VQFN Packages

All trademarks are the property of their respective owners.

Description

The TMP468 device is amulti-zone, high-accuracy, low-power temperature sensor using atwo-wire, SMBus or I2C compatible interface. Up toeight remote diode-connectedtemperature zones can be monitored simultaneously in addition to the local temperature. Aggregatingthe temperature measurements across a system allows improved performance through tighter guardbands and can reduce board complexity. A typical use case is for monitoring the temperature acrossdifferent processors, such as MCUs, GPUs, and FPGAs in complex systems such as servers andtelecommunications equipment. Advanced features such as series resistance cancellation,programmable non-ideality factor, programmable offset, and programmable temperature limits areincluded to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

Each of the eight remote channels (and the local channel) can be programmed independently with two thresholds thatare triggered when the corresponding temperature is exceeded at the measured location. In addition,there is a programmable hysteresis setting to avoid constant toggling around the threshold.

The TMP468 deviceprovides high accuracy (0.75°C) and high resolution (0.0625°C) measurement capabilities. The devicesupports low voltage rails (1.7 V to 3.6 V), common two-wire interfaces, and is available in asmall, space efficient package (3 mm × 3 mm or 1.6 mm × 1.6 mm) foreasy integration into computing systems. The remote junction supports a temperature range from–55°C to +150°C.

Qty Price
1-99 $2.16
100-249 $1.78
250-999 $1.28
1,000+ $0.96

Alternative carriers

Part number TMP468AIYFFR
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Inventory 5,583
Qty | Price (USD) 1ku | $0.84