text.skipToContent text.skipToNavigation

TMP468EVM

TMP468EVM 8 Channel Remote and 1 Local Temperature Sensor Evaluation Board

$75.00

Features

  • 8 channel I2C remote temp sensing (Accuracy ±0.75°C)
  • Breakable PCB allows for breadboard compatibility
  • Series resistance cancellation
  • 13-bit resolution (0.0625°C)

Texas Instruments  TMP468EVM

The TMP468 device is a high-accuracy, low-power, 8-channel remote temperature sensor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The TMP468EVM has a breakable PCB which offers flexbility in evaluation, design and prototyping.