TMP513EVM

text.skipToContent text.skipToNavigation

TMP513EVM

TMP513 Evaluation Module

$149.00

Features

  • Full Evaluation of TMP512 and TMP513
  • 12 Bit Resolution
  • High Accuracy

Texas Instruments  TMP513EVM

The TMP513EVM is an evaluation module that is used to fully evaluate the TMP512 or TMP513 temperature sensor and current shunt monitor. These system monitors have the capability of measuring remote temperatures, on-chip temperatures, and system voltage/power/current consumption. The TMP513 is an integrated circuit that provides temperature compensation and linearization for bridge sensors. The TMP513EVM consists of two printed circuit boards (PCBs). One board (USB_DIG_Platform)generates the digital signals required to communicate with the TMP513. The second PCB(TMP513_Test_Board) contains the TMP513, as well as support and configuration circuitry.