10-pin (DGS) package image

TMUX1072DGSR ACTIVE

5-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAUAG
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
Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMUX1072

  • Supply range 2.3 V to 5.5 V
  • Powered off protection: I/O pins Hi-Z when
    VCC = 0 V
  • 6-V Overvoltage and overtemperature detection with fault indicator pin
  • 18-V Overvoltage protection (OVP) on common pins
  • Support signals beyond VCC up to 5.5 V
  • Low RON of 6 Ω
  • BW of 1.2 GHz typical
  • CON of 4.5 pF typical
  • Low power disable mode
  • 1.8-V Compatible logic inputs
  • ESD protection exceeds JESD22
    • 2000-V Human body model (HBM)
  • Small 2.00 mm x 1.70 mm QFN package available

Description for the TMUX1072

The TMUX1072 is a high-speed, 2-channel, 2:1, analog switch with integrated overvoltage detection and powered off protection. The device is bidirectional and can be used as a 2:1 or 1:2 switch while supporting signals beyond VCC up to 5.5 V.

The protection on the I/O pins of the TMUX1072 tolerates a maximum of 18 V with automatic shutoff circuitry to prevent damage to system components behind the switch. This protection is used for power sequencing. Some boards in the system may be powered up before others are ready to receive signals. The device detects overvoltage and overtemperature events, and provides an open drain output signal through the FLT pin.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more