Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TMUX6111
- Wide Supply
Range: ±5 V to ±17 V (dual),
10 V to 17 V (single) - Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
- Low On-Capacitance: 4.2 pF
- Low Input Leakage: 0.5 pA
- Low Charge Injection: 0.6 pC
- Rail-to-Rail Operation
- Low On-Resistance: 120 Ω
- Fast Switch Turn-On Time: 66 ns
- Break-Before-Make Switching (TMUX6113)
- EN Pin Connectable to VDD
- Low Supply Current: 17 µA
- Human Body Model (HBM) ESD Protection: ± 2 kV on All Pins
- Industry-Standard TSSOP and smaller WQFN Packages
Description for the TMUX6111
The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.
The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.
The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device usage in portable applications.