16-pin (PW) package image

TMUX6112PWR ACTIVE

5-pA, ±16.5-V, 1:1 (SPST), 4-channel precision analog switch (active high)
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
Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMUX6112

  • Wide Supply Range: ±5 V to ±17 V (dual),
    10 V to 17 V (single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 4.2 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.6 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Fast Switch Turn-On Time: 66 ns
  • Break-Before-Make Switching (TMUX6113)
  • EN Pin Connectable to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ± 2 kV on All Pins
  • Industry-Standard TSSOP and smaller WQFN Packages

Description for the TMUX6112

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device usage in portable applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more