Features for the TPA0211EVM
- 2W mono bridged output drive
- Tiny 8-pin MSOP PowerPAD Package
- Ultra-low shutdown control
- Integrated depop circuitry
Description for the TPA0211EVM
A 2W mono amplifier that will operate in both bridge-tied load (BTL) and single-ended (SE) modes. This makes the TPA0211 ideal for applications that require a mono earphone and speaker. In addition, integrated DEPOP circuitry eliminates speaker noise when the amplifier turns on, off, or exits shutdown. The TPA0211 is characterized at 3.3 V and 5 V.
Package: 8-pin MSOP PowerPAD