text.skipToContent text.skipToNavigation

TPA1517DWPEVM

TPA1517DWP Evaluation Module (EVM)

$49.00

Features

  • Surface mount package (SOIC PowerPAD)
  • 6-W stereo output drive
  • TDA1517P compatible
  • Mute and standby operation
  • Supply range 9.5 V to 18 V

Texas Instruments  TPA1517DWPEVM

The TPA1517 is a 6-W stereo audio power amplifier. It is configured to drive 4-Ohm to 32-Ohm loads, single ended, from a 9.5-V to 18-V supply.