text.skipToContent text.skipToNavigation

TPA2006D1EVM

TPA2006D1 Evaluation Module (EVM)

$49.00

Features

  • Includes a 13 mm x 3 mm QFN Package
  • Single channel, fully-differential, bridge-tied load (BTL) amplifier
  • 1.45 W Output Power Into 4 Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5 V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5 V/V

Texas Instruments  TPA2006D1EVM

The TPA2006D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2006D1 1.45 W low-voltage audio power amplifier IC in a very small DRB package, along with a small number of other parts mounted on a circuit board that is approximately 1.25 in. by 1.125 in (32 mm x 29 mm).