TPA2011D1YFFEVM

text.skipToContent text.skipToNavigation

TPA2011D1YFFEVM

TPA2011D1YFF Evaluation Module

$49.00

Features

  • Powerful Mono Class-D Amplifier
  • Integrated Feedback Resistor of 300 kΩ
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 μV
  • Low Quiescent Current of 1.5 mA
  • Auto Recovering Short-Circuit Protection
  • Thermal Overload Protection

Texas Instruments  TPA2011D1YFFEVM

The TPA2011D1 audio power amplifier evaluation module is a complete, low-power, Class-D, mono audio power amplifier capable of delivering 1.47 W into 8 Ω and 2.57 W into 4 ohms at 1% THD+N (YFF package). All components and the evaluation module are Pb-free. The TPA2011D1 evaluation module (EVM) consists of a TPA2011D1 device and all necessary components to evaluate it.