TPA2017D2RTJEVM

text.skipToContent text.skipToNavigation

TPA2017D2RTJEVM

TPA2017D2 Evaluation Module (EVM)

$99.00

Features

  • Filter-Free Class-D Architecture
  • 2.8 W/Ch into 4 ohm at 5 V (10% THD+N)
  • 750 mW/Ch into 8 ohm at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Programmable SmartGain™ (DRC/AGC) Parameters
  • Simple GPIO Interface for SmartGain™ parameter configuration
  • Small 4mm x 4mm 20-QFN package

Texas Instruments  TPA2017D2RTJEVM

The TPA2017D2RTJEVM allows the engineer to evaluate the TPA2017D2, a stereo, Class-D audio power amplifier with SmartGain™ (AGC/DRC) in a QFN package. The TPA2017D2 has 2 GPIO pins for easy configuration.