TPA2018D1YZFEVM

text.skipToContent text.skipToNavigation

TPA2018D1YZFEVM

TPA2018D1YZF Evaluation Module

$99.00

Features

  • Filter-Free Class-D Architecture
  • 1.7 W Into 8 ohm at 5 V (10% THD+N)
  • 750 mW Into 8 ohm at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With/Without I2C™
  • Programmable DRC/AGC Parameters
  • Digital I2C™ Volume Control
  • Selectable Gain from -28 dB to 30 dB in 1-dB
  • Steps (when compression is used)
  • Selectable Attack, Release and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 1.8mA
  • Low Shutdown Current: 0.2
  • High PSRR: 70 dB at 217 Hz
  • Fast Start-up Time: 5 ms
  • AGC Enable/Disable Function
  • Limiter Enable/Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
  • 1.63 mm X 1.63 mm Nano-Free™ WCSP (YZH)

Texas Instruments  TPA2018D1YZFEVM

The TPA2018D1 is a mono, filter-free Class-D audio power amplifier with automatic gain control (AGC), dynamic range compression(DRC) and I2C digital volume control. The AGC and DRC functions enhance the perceived audio loudness, and at the same time prevent speaker damage from overdrive. The TPA2018D1 has a software shutdown control and a 30-step volume control. Availability in the WCSP package makes TPA2018D1 an ideal choice for both cellular handsets and PDAs.