TPA2029D1YZFEVM

text.skipToContent text.skipToNavigation

TPA2029D1YZFEVM

TPA2029D1 Evaluation Module

$99.00

Features

  • Filter-free Class-D architecture
  • 3W into 4Ω at 5V (10% THD+N)
  • Power Supply range: 2.5V to 5.5V
  • Three selectable AGC functions
  • AGC enable/disable function
  • Limiter enable/disable function
  • Short-circuit and thermal protection
  • Texas Instruments  TPA2029D1YZFEVM

    The TPA2029D1YZFEVM Evaluation Module demonstrates the capabilities of the TPA2029D1 integrated circuit. The TPA2029D1 is a mono, filter-free Class-D audio power amplifier with automatic gain control (AGC) and dynamic range compression (DRC). The AGC and DRC functions enhance the perceived audio loudness, while preventing speaker damage from overdrive. Availability in the WCSP package makes TPA2029D1 an ideal choice for notebook, tablet, mobile phone, and other portable applications. For detailed information about the TPA2029D1 capabilities, please review the data sheet available on TI.com