Features for the TPA2036D1YZFEVM
- Fully-differential filter-free Mono Class-D amplifier
- 2.5-W output power into 4-ohm @ 5 V (BTL)
- 2.5-V to 5.5-V operation
- Internal thermal and Short circuit auto-recovery
- Internal depop and quick start-up circuitry
- 1.45 mm x 1.45 mm NanoFreeā¢ WCSP
- Device Gain set at 2 V/V on EVM
Description for the TPA2036D1YZFEVM
The TPA2036D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2036D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree. WCSP package, along with a small number of other parts mounted on a circuit board that is approximately one and a quarter inches square.