text.skipToContent text.skipToNavigation

TPA2051D3YFFEVM

TPA2051D3YFF Evaluation Module

$199.00

Features

  •  Mono Class-D Amp: 730 mW into 8Ω from 3.6V Supply (1% THD)
  • Class-D Bypass Switches
  • DirectPath™ Stereo Headphone Amplifier – No Output Capacitors Required

Texas Instruments  TPA2051D3YFFEVM

The TPA2051D3 is a mono Class-D power amplifier along with a stereo DirectPath™ headphone amplifier and bypass switch. TPA2051D3 has SmartGain™ technology to prevent output clipping. The input channels have 32-step volume control and the DirectPath headphone amplifier has a 9-step level gain control. The volume is controlled through an interface. All amplifiers have output short-circuit and thermal-overload protection.

The TPA2051D3EVM (evaluation module) is a complete, stand-alone audio board. It contains the TPA2051D3 WCSP(YFP) Class-D audio subsystem.All components and the EVM are lead free