16-pin (YZH) package image

TPA2100P1YZHR ACTIVE

Mono, analog input, ceramic speaker driver with selectable gain & integrated 19-V boost converter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2100P1YZHT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YZH) | 16
Operating temperature range (°C)
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA2100P1

  • 19 VPP Output Load Voltage From a 2.5 V Supply
  • Integrated DC-DC Converter Generates 10 V Supply
  • No External Schottky Diode Required
  • Integrated Audio Input Low-Pass Filter
  • Small Boost Converter Inductor
  • Supply Voltage Range From 2.5 V to 5.5 V
  • Selectable Gain of 12 dB, 16 dB, and 24 dB
  • Independent Shutdown Control for the Boost Converter and the Audio Amplifier
  • Fast Startup Time: 8 ms
  • Low Supply Current: 5.5 mA
  • Low Shutdown Current: < 1 µA
  • Short-Circuit and Thermal Protection
  • Space Saving Package
    • 2,1 mm × 2,1 mm NanoFree WCSP (YZH)
  • APPLICATIONS
    • Wireless or Cellular Handsets
    • Portable DVD Player
    • Personal Digital Assistants (PDAs)
    • Electronic Dictionaries
    • Digital Still Cameras

Description for the TPA2100P1

The TPA2100P1 (sometimes referred to as TPA2100) is a mono, Class-D audio power amplifier with integrated DC-DC converter designed for piezo and ceramic speakers. The TPA2100P1 (TPA2100) is capable of driving a ceramic / piezo speaker with 19 VPP (6.7 VRMS) from a 2.5 V power supply at less than 1% THD+N.

The DC-DC converter operates at a fixed frequency of 1.2 MHz. The TPA2100P1 (TPA2100) DC-DC converter provides a 10 V supply with a minimum number of external components. The DC-DC converter can be used to drive other components that require a 10 V supply voltage (note: audio signal must be present for proper functionality of boost converter).

The TPA2100P1 (TPA2100) features an integrated audio low pass filter that rejects high frequency noise (CODEC out-of-band and RF noise) thus improving audio fidelity.

The TPA2100P1 (TPA2100) has three gain modes of 12 dB, 16 dB, and 24 dB. The TPA2100P1 (TPA2100) provides thermal and short circuit protection on the boost converter and the Class-D audio amplifier. The TPA2100P1 (TPA2100) is available in a 16-ball 2,1 mm × 2,1 mm WCSP package. The TPA2100P1 (TPA2100) requires only one small external inductor for operation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2100P1YZHT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more