text.skipToContent text.skipToNavigation

TPA3002D2EVM

TPA3002D2 Evaluation Module (EVM)

$49.00

Features

  • 9-W/ch Into 8-Ohm Speakers From 12-V Supply
  • Efficient Class-D Operation Eliminates Heatsinks
  • 32-Step DC Volume Control

Texas Instruments  TPA3002D2EVM

The TPA3002D2 is a 9-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8-Ohm bridged-tied speakers. The high efficiency of the TPA3002D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.

Stereo speaker volume is controlled from a gain of -40 dB to +36 dB with a DC voltage applied to the volume control terminal. Line outputs, for driving external headphone amplifier inputs, are also controlled with a DC voltage. The range of gain for the headphone preouts is -56 dB to +20 dB.