TPA3003D2EVM TPA3003D2 Evaluation Module (EVM) angled board image

TPA3003D2EVM

TPA3003D2 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA3003D2EVM

  • 3-W/ch Into 8 Ohm Speakers From 12-V Supply
  • Efficient Class-D Operation Eliminates Heatsinks

Description for the TPA3003D2EVM

The TPA3003D2 is a 3-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8 Ohm bridged-tied speakers. The high efficiency of the TPA3003D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.

Pricing

Qty Price
+