Features for the TPA301EVM
- 350-mW mono speaker drive
- Ultra-Low supply and shutdown current
- 8-pin SOIC package (IC is available in MSOP PowerPAD package)
Description for the TPA301EVM
A low-voltage bridge-tied load (BTL) audio power amplifier capable of delivering 350-mW to the load. It is characterized at 3.3-V and 5-V, but will operate from 2-V to 5.5-V. To minimize power consumption, this device features a shutdown mode, holding IDD <0.15 µA. Package: 8-pin SOIC.