text.skipToContent text.skipToNavigation

TPA3106D1EVM

TPA3106D1 Evaluation Module (EVM)

$149.00

Features

  • 40 W Into an 8 Ω Load From a 24 V Supply
  • Operates From 10 V to 26 V
  • Efficient Class-D Operation Eliminates the need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With sink when playing music

Texas Instruments  TPA3106D1EVM

The TPA3106D1 evaluation module consists of a single 40 W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive speakers with an external analog audio source as the input.