Features for the TPA3106D1EVM
- 40 W Into an 8 Ω Load From a 24 V Supply
- Operates From 10 V to 26 V
- Efficient Class-D Operation Eliminates the need for Heat Sinks
- Four Selectable, Fixed Gain Settings
- Differential Inputs
- Thermal and Short-Circuit Protection With Auto Recovery Feature
- Clock Output for Synchronization With sink when playing music
Description for the TPA3106D1EVM
The TPA3106D1 evaluation module consists of a single 40 W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive speakers with an external analog audio source as the input.