TPA3107D2EVM

text.skipToContent text.skipToNavigation

TPA3107D2EVM

TPA3107D2 Evaluation Module (EVM)

$149.00

Features

  • 15-W/ch into an 8Ω Load From a 16 V Supply
  • Operates from 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 10 mm ´ 10 mm, 64-pin HTQFP Package

Texas Instruments  TPA3107D2EVM

The TPA3107D2 evaluation module (TPA3107D2EVM) consists of a single 15-W/channel, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input.